Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM821-15-R-56
Part #:EL8210052.00
Catalog #:EL-BM821-15-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.06 in | BF: | 0.41 |
| I: | 3.4 in | AK: | 4.5 |
| T: | 1 | K: | 2.06 in |
| L1: | 4 in | LM: | 6.26 |
| TAP Depth: | 0.87 in | B: | 5.75 |
| BD: | 6.5 | U: | 0.625 in |
| J: | 4.13 in | O: | 2.29 in |
| AJ: | 5.88 | D: | 2.63 |
| H-Tap size: | 3/8-16 in | N: | 4.68 |
| BE: | 0.38 in | C: | 6.88 in |
| F: | 3.25 | O*: | 2.09 in |
| G: | 1.63 | A: | 3.91 |
Technical Specifications
| Input RPM: | 1,750 | Overhung Load: | 1,125 |
| Output HP: | 1.661 | Assembly: | BM-R |
| Series: | EL Series - Aluminum Worm Gear Reducers | Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft Orientation: | R | Input HP: | 1.887 |
| Ratio: | 15:1 | Keyway: | 3/16 X 3/32 |
| Output RPM: | 116 | Reducer Style: | Worm - Right Angle |
| Output Key: | 1/4 x 1.44 | Output Shaft Assembly Code: | R |
| Output Style: | R | Service Factor: | 1 |
| Input Keyway: | 3/16 x 0.500 in | Ratio Range: | 15:1 |
| Thrust Rating - output shaft: | 1099 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.06 | Series Style: | EL-BM-R |
| Motor Frame Size: | 56 | Input HP @ 1750 RPM: | 1.887 |
| Series Code: | EL | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Mounting Style: | No Base |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Right Angle |
| Model Code: | BM821 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.000 in | Reduction: | Single |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 1,125 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 897 in/lbs |
General Specifications
| UPC: | 662959007297 | Weight: | 20.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

