Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM821-60-H1-56-16
Part #:EL8210522.16
Catalog #:EL-HM821-60-H1-56-16
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 7.63 | L: | 4.71 in |
| AE1: | 0.6 | AD: | 4.98 |
| AJ: | 5.88 | BF: | 0.41 |
| B: | 5.75 | BE: | 0.38 in |
| AC: | 0.33 | D: | 2.63 |
| AK: | 4.5 | Center Distance (in): | 2.06 in |
| I: | 3.4 in | AG: | 6 |
| F: | 3.25 | AF: | 0.69 |
| BD: | 6.5 | AE2: | 0.42 |
| AB: | 6 | C: | 6.88 in |
| U: | 0.625 in | LM: | 6.26 |
| G: | 1.63 |
Technical Specifications
| Ratio: | 60:1 | Input RPM: | 1,750 |
| Input HP: | 0.674 | Reducer Style: | Worm - Right Angle |
| Output HP: | 0.435 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Coupled | Output RPM: | 29 |
| Frame Size: | 56C | Output Key: | 1/4 X 2.50 |
| Assembly: | HM-H1 | Output Shaft Orientation: | H1 |
| Keyway: | 3/16 X 3/32 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Quill Diameter (in): | 0.625 in | Output Shaft Assembly Code: | H1 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.625 in |
| Series Style: | EL-HM-H1 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 x .500 in | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Right Angle |
| Mounting Style: | Shaft Mount | Input Bore (C Face): | 0.625 |
| Output Style: | H1 | Center Distance (in): | 2.06 |
| Ratio Range: | 60:1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Motor Frame Size: | 56C | Model Code: | HM821 |
| Bore Code: | 16 | Gear Type: | Worm |
| Output Diameter (in): | 1.000 in | Reduction: | Single |
| Output Shaft Direction: | L or R | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 940 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959009673 | Weight: | 20.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

