Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM826-20-R-140
Part #:EL8260089.00
Catalog #:EL-BM826-20-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.69 in | C: | 8 in |
| H-Tap size: | 3/8-16 in | Center Distance (in): | 2.63 in |
| LM: | 7.04 | D: | 3.25 |
| AK: | 4.5 | O*: | 2.53 in |
| BD: | 6.5 | BF: | 0.41 |
| I: | 4.17 in | L1: | 4.88 in |
| G: | 1.69 | AJ: | 5.88 |
| B: | 7.17 | J: | 5 in |
| BE: | 0.38 in | K: | 2.5 in |
| U: | 0.75 in | T: | 1.25 |
| N: | 5.63 | F: | 3.38 |
| O: | 2.73 in | A: | 4.84 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Reducer Style: | Worm - Right Angle | Input RPM: | 1,750 |
| Assembly: | BM-R | Ratio: | 20:1 |
| Input HP: | 2.965 | Output Key: | 1/4 X 1.62 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output HP: | 2.549 |
| Frame Size: | 140TC | Output Shaft Orientation: | R |
| Keyway: | 3/16 X 3/32 | Overhung Load: | 1,625 |
| Output RPM: | 87 | Motor Frame Size: | 140 |
| Input Keyway: | 3/16 X 0.500 in | Input Bore (C Face): | 0.875 |
| Service Factor: | 1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Model Code: | BM826 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | R |
| Center Distance (in): | 2.63 | Output Style: | R |
| Product Type: | Right Angle | Series Style: | EL-BM-R |
| Series Code: | EL | Input HP @ 1750 RPM: | 2.965 |
| Gear Type: | Worm | Ratio Range: | 20:1 |
| Output Diameter (in): | 1.250 in | Mounting Style: | No Base |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 1836 in/lbs |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959021460 | Weight: | 38.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

