Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ826-30-L-56
Part #:EL8260151.00
Catalog #:EL-BMQ826-30-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.73 in | TAP Depth: | 0.69 in |
| F: | 3.38 | BD: | 6.5 |
| H-Tap size: | 3/8-16 in | C: | 8 in |
| LQ: | 5.33 in | Center Distance (in): | 2.63 in |
| T: | 1.25 | BE: | 0.38 in |
| J: | 5 in | I: | 4.17 in |
| O*: | 2.53 in | BF: | 0.41 |
| D: | 3.25 | G: | 1.69 |
| AJ: | 5.88 | AK: | 4.5 |
| N: | 5.63 | B: | 7.17 |
| K: | 2.5 in | RQ: | 4.82 in |
| A: | 4.84 |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft Orientation: | L | Reducer: | Worm - Right Angle |
| Input HP: | 2.145 | Ratio: | 30:1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Assembly: | BMQ-L |
| Overhung Load: | 1,625 | Output Key: | 1/4 x 1.62 |
| Frame Size: | 56C | Output HP: | 1.743 |
| Keyway: | 3/16 X 3/32 | Output RPM: | 58 |
| Input Style: | C-Face Quill | Output Style: | L |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Diameter (in): | 1.25 in | Thrust Rating - output shaft: | 2091 |
| Output Shaft Assembly Code: | L | Ratio Range: | 30:1 |
| Series Style: | EL-BMQ-L | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.145 | Input Diameter (in): | 0.625 in |
| Input Quill Diameter (in): | 0.625 in | Shaft Seal Material: | Viton |
| Model Code: | BMQ826 | Mounting Style: | No Base |
| Input Bore (C Face): | 0.625 | Series Code: | EL |
| Center Distance (in): | 2.63 | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 1883 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959022085 | Weight: | 37.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

