Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM830-60-H1-140-32
Part #:EL8300534.32
Catalog #:EL-HM830-60-H1-140-32
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AJ: | 5.88 |
| I: | 4.81 in | AG: | 7.5 |
| AC: | 0.56 | G: | 2.07 |
| C: | 8.94 in | AD: | 6.52 |
| AE1: | 0.6 | BE: | 0.38 in |
| AE2: | 0.38 | BD: | 6.5 |
| L: | 6.56 in | B: | 8.11 |
| AK: | 4.5 | AF: | 0.69 |
| AB: | 8 | BF: | 0.41 |
| D: | 3.5 | LM: | 7.67 |
| AA: | 9.94 | U: | 0.875 in |
| F: | 4.13 |
Technical Specifications
| Frame Size: | 140TC | Ratio: | 60:1 |
| Reducer Style: | Worm - Right Angle | Input Style: | C-Face Coupled |
| Keyway: | 3/16 X 3/32 | Input RPM: | 1,750 |
| Output RPM: | 29 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output HP: | 1.117 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Input HP: | 1.637 |
| Assembly: | HM-H1 | Output Shaft Orientation: | H1 |
| Input Keyway: | 3/16 x .500 in | Input Bore (C Face): | 0.875 |
| Ratio Range: | 60:1 | Output Style: | H1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Series Style: | EL-HM-H1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Diameter (in): | 2.000 in |
| Input Quill Diameter (in): | 0.875 in | Bore Code: | 32 |
| Center Distance (in): | 3.00 | Output Shaft Assembly Code: | H1 |
| Mounting Style: | Shaft Mount | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Model Code: | HM830 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Gear Type: | Worm | Reduction: | Single |
| Output Shaft Direction: | L or R | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2413 in/lbs |
General Specifications
| UPC: | 662959035337 | Weight: | 53.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

