Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - W516 12.5/1 A WR BRONZE
Part #:0220-20614
Catalog #:W516 12.5/1 A WR BRONZE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 1/2 NPT in | O*: | 3 in |
| D: | 2.06 | U: | 1 in |
| K: | 1.97 in | C: | 12.28 in |
| J: | 3.94 in | L: | 8.13 in |
| T: | 1.25 | O: | 3 in |
| I: | 3.91 in | Center Distance (in): | 5.167 in |
| A: | 3.36 | N: | 5.91 |
| M: | 4.22 | B: | 7.25 |
Technical Specifications
| Ratio: | 12.5:1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.250 in | Series Code: | W516B |
| Service Factor: | 1 | Input HP: | 12.7 |
| Model Code: | W516 | Product Line: | Worm Gear Drive |
| Output RPM: | 140 | Input Diameter (in): | 1 in |
| Style: | A | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Keyway: | 1/4 x 1/8 |
| Input Keyway: | 1/4 X 3.5 in | Assembly: | W516-A |
| Series: | Hub City-Worm Gear Reducer | Input RPM: | 1,750 |
| Output Shaft Orientation: | LR | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Mounting Style: | A |
| Input HP @ 1750 RPM: | 12.7 | Output Shaft Assembly Code: | A |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 12.5:1 |
| Center Distance (in): | 5.16 | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 5267 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798010519 | Weight: | 70.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

