Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - W516 25/1 A WR 1.500 CAST IRON
Part #:0220-20621
Catalog #:W516 25/1 A WR 1.500 CAST IRON
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | M: | 4.22 |
| B: | 7.25 | D: | 2.06 |
| I: | 3.91 in | L: | 8.13 in |
| J: | 3.94 in | AG: | 6.13 |
| C: | 12.28 in | AD: | 4.625 |
| U: | 1 in | Center Distance (in): | 5.167 in |
Technical Specifications
| Series Code: | W516CI | Input HP: | 2.8 |
| Output RPM: | 34 | Input Diameter (in): | 1 in |
| Model Code: | W516 | Product Type: | Right Angle |
| Style: | A | Service Factor: | 1 |
| Product Line: | Worm Gear Drive | Ratio: | 25:1 |
| Output Diameter (in): | 1.500 in | Gear Type: | Worm |
| Ratio Range: | 25:1 | Keyway: | 1/4 x 1/8 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | A |
| Center Distance (in): | 5.16 | Series: | Hub City-Worm Gear Reducer |
| Mounting Style: | A | Output Key: | 3/8 X 3.00 |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Assembly: | W516-A |
| Input Keyway: | 1/4 X 3.5 in | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 3891 in/lbs |
General Specifications
| UPC: | 662798010588 | Weight: | 70.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

