Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - W516 25/1 B WR 1.500 BRONZE
Part #:0220-20638
Catalog #:W516 25/1 B WR 1.500 BRONZE
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1 in | J: | 3.94 in |
| Center Distance (in): | 5.167 in | D: | 2.06 |
| L: | 8.13 in | I: | 3.91 in |
| T: | 1.5 | M: | 4.22 |
| B: | 7.25 | AG: | 6.13 |
| AD: | 4.625 | C: | 12.28 in |
Technical Specifications
| Input HP: | 7.2 | Ratio: | 25:1 |
| Product Type: | Right Angle | Product Line: | Worm Gear Drive |
| Gear Type: | Worm | Output Diameter (in): | 1.500 in |
| Model Code: | W516 | Service Factor: | 1 |
| Output RPM: | 70 | Input Diameter (in): | 1 in |
| Style: | B | Series Code: | W516B |
| Assembly: | W516-B | Ratio Range: | 25:1 |
| Series: | Hub City-Worm Gear Reducer | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 7.2 | Input Keyway: | 1/4 X 3.5 in |
| Keyway: | 1/4 x 1/8 | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Center Distance (in): | 5.16 | Mounting Style: | B |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | B |
| Output Shaft Direction: | L or R | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 5654 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798010748 | Weight: | 70.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

