Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 451 15/1 A WR
Part #:0220-64601
Catalog #:451 15/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 8.13 in | O: | 4.18 in |
| H-Tap size: | 5/8 UNC in | G: | 1.625 |
| K: | 4.06 in | M: | 3.21 |
| T: | 1.625 | I: | 5.23 in |
| A: | 4.63 | Center Distance (in): | 4.501 in |
| N: | 7.25 | TAP Depth: | 0.88 in |
| D: | 4.625 | B: | 9.25 |
| F: | 3.25 | L: | 8.44 in |
| U: | 1.125 in | C: | 11.625 in |
Technical Specifications
| Product Type: | Right Angle | Service Factor: | 1 |
| Product Line: | Worm Gear Drive | Output RPM: | 117 |
| Model Code: | 451 | Output Diameter (in): | 1.625 in |
| Input HP: | 13.7 | Style: | A |
| Ratio: | 15:1 | Input Diameter (in): | 1.125 in |
| Gear Type: | Worm | Series Code: | 450 |
| Assembly: | 451-A | Input HP @ 1750 RPM: | 13.7 |
| Overhung Load: | 2,200 | No. of Gear Reductions: | Single |
| Series: | Hub City-Worm Gear Reducer | Keyway: | 1/4 x 1/8 |
| Input Keyway: | 1/4 X 2.50 in | Output Shaft Assembly Code: | A |
| Center Distance (in): | 4.501 | Output Shaft Orientation: | LR |
| Ratio Range: | 15:1 | Mounting Style: | A |
| Input Style: | Solid Shaft | Output Key: | 3/8 X 3.28 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 6226 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,200 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798051758 | Weight: | 102.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

