Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 451 40/1 A WR
Part #:0220-64604
Catalog #:451 40/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | N: | 7.25 |
| U: | 1.125 in | F: | 3.25 |
| G: | 1.625 | C: | 11.625 in |
| A: | 4.63 | TAP Depth: | 0.88 in |
| J: | 8.13 in | Center Distance (in): | 4.501 in |
| H-Tap size: | 5/8 UNC in | L: | 8.44 in |
| K: | 4.06 in | B: | 9.25 |
| D: | 4.625 | M: | 3.21 |
| O: | 4.18 in | I: | 5.23 in |
Technical Specifications
| Style: | A | Gear Type: | Worm |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Product Type: | Right Angle | Input HP: | 6.19 |
| Model Code: | 451 | Series Code: | 450 |
| Product Line: | Worm Gear Drive | Output Diameter (in): | 1.625 in |
| Input Diameter (in): | 1.125 in | Ratio: | 40:1 |
| Mounting Style: | A | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Ratio Range: | 40:1 | Output Shaft Assembly Code: | A |
| Overhung Load: | 2,200 | Series: | Hub City-Worm Gear Reducer |
| Center Distance (in): | 4.501 | Input HP @ 1750 RPM: | 6.19 |
| Input Keyway: | 1/4 X 2.50 in | Output Shaft Orientation: | LR |
| Assembly: | 451-A | Keyway: | 1/4 x 1/8 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.28 |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 6632 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,200 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798051789 | Weight: | 102.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

