Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 451 50/1 A WR
Part #:0220-64605
Catalog #:451 50/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.625 in | K: | 4.06 in |
| I: | 5.23 in | J: | 8.13 in |
| B: | 9.25 | U: | 1.125 in |
| O: | 4.18 in | A: | 4.63 |
| G: | 1.625 | T: | 1.625 |
| TAP Depth: | 0.88 in | F: | 3.25 |
| L: | 8.44 in | N: | 7.25 |
| Center Distance (in): | 4.501 in | M: | 3.21 |
| D: | 4.625 | H-Tap size: | 5/8 UNC in |
Technical Specifications
| Service Factor: | 1 | Gear Type: | Worm |
| Output RPM: | 35 | Input Diameter (in): | 1.125 in |
| Product Line: | Worm Gear Drive | Style: | A |
| Output Diameter (in): | 1.625 in | Series Code: | 450 |
| Ratio: | 50:1 | Model Code: | 451 |
| Product Type: | Right Angle | Input HP: | 5 |
| Output Shaft Assembly Code: | A | Reducer: | Worm - Right Angle |
| Overhung Load: | 2,200 | Assembly: | 451-A |
| Output Key: | 3/8 X 3.28 | Keyway: | 1/4 x 1/8 |
| Input Style: | Solid Shaft | Mounting Style: | A |
| Center Distance (in): | 4.501 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft Orientation: | LR |
| Input HP @ 1750 RPM: | 5 | Series: | Hub City-Worm Gear Reducer |
| Ratio Range: | 50:1 | Input Keyway: | 1/4 X 2.50 in |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,200 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 6356 in/lbs |
General Specifications
| UPC: | 662798051796 | Weight: | 102.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

