Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 453 15/1 L WR
Part #:0220-64629
Catalog #:453 15/1 L WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 15:1 | Series Code: | 450 |
| Input Diameter (in): | 1.125 in | Output RPM: | 117 |
| Model Code: | 453 | Service Factor: | 1.0 |
| Style: | L | Gear Type: | Worm |
| Product Type: | Right Angle | Input HP: | 13.7 |
| Product Line: | Worm Gear Drive | Center Distance (in): | 4.5 |
| Input Style: | Shaft | Ratio Range: | 15:1 |
| Keyway: | 1/4 x 1/8 | Mounting Style: | L |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 6226 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798052038 | Weight: | 115.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

