Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 453 30/1 R WR
Part #:0220-64638
Catalog #:453 30/1 R WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Ratio: | 30:1 |
| Model Code: | 453 | Input HP: | 7.72 |
| Series Code: | 450 | Product Type: | Right Angle |
| Style: | R | Input Diameter (in): | 1.125 in |
| Output RPM: | 58.3 | Service Factor: | 1.0 |
| Product Line: | Worm Gear Drive | Keyway: | 1/4 x 1/8 |
| Mounting Style: | R | Ratio Range: | 30:1 |
| Center Distance (in): | 4.5 | Input Style: | Shaft |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 6429 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798052120 | Weight: | 115.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

