Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 453 40/1 R WR
Part #:0220-64639
Catalog #:453 40/1 R WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 40:1 | Product Type: | Right Angle |
| Input HP: | 6.19 | Model Code: | 453 |
| Gear Type: | Worm | Series Code: | 450 |
| Input Diameter (in): | 1.125 in | Output RPM: | 43.8 |
| Style: | R | Service Factor: | 1.0 |
| Product Line: | Worm Gear Drive | Keyway: | 1/4 x 1/8 |
| Center Distance (in): | 4.5 | Ratio Range: | 40:1 |
| Input Style: | Shaft | Mounting Style: | R |
| Output Shaft Direction: | L or R | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6632 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798052137 | Weight: | 115.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

