Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 454 60/1 A WR 143TC
Part #:0220-64669
Catalog #:454 60/1 A WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | I: | 5.23 in |
| N: | 7.25 | BF: | 0.41 |
| F: | 3.25 | TAP Depth: | 0.88 in |
| BD: | 6.5 | C: | 11.625 in |
| AK: | 4.5 | B: | 9.25 |
| H-Tap size: | 5/8 UNC in | G: | 1.625 |
| BE: | 0.38 in | LQ: | 6.75 in |
| D: | 4.625 | K: | 4.06 in |
| O: | 3.9 in | J: | 8.13 in |
| A: | 4.63 | Center Distance (in): | 4.501 in |
| T: | 1.625 |
Technical Specifications
| Output RPM: | 29.2 | Style: | A |
| Product Line: | Worm Gear Drive | Frame Size: | 140TC |
| Input HP: | 4.03 | Product Type: | Right Angle |
| Ratio: | 60:1 | Output Diameter (in): | 1.625 in |
| Series Code: | 450 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Model Code: | 454 | Mounting Style: | A |
| Input HP @ 1750 RPM: | 4.03 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Overhung Load: | 2,200 |
| Output Key: | 3/8 X 3.28 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Series: | Hub City-Worm Gear Reducer |
| Center Distance (in): | 4.501 | Keyway: | 3/16 x 3/32 |
| Output Shaft Orientation: | LR | Input Style: | C-Face Quill |
| Ratio Range: | 60:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | A | Motor Frame Size: | 140TC |
| Assembly: | 454-A | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 5974 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,200 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798052434 | Weight: | 112.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

