Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 454 50/1 A WR 182TC
Part #:0220-64689
Catalog #:454 50/1 A WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BF: | 0.53 |
| J: | 8.13 in | C: | 11.625 in |
| D: | 4.625 | B: | 9.25 |
| I: | 5.23 in | AK: | 8.5 |
| A: | 4.63 | TAP Depth: | 0.88 in |
| H-Tap size: | 5/8 UNC in | T: | 1.625 |
| O: | 3.9 in | G: | 1.625 |
| K: | 4.06 in | N: | 7.25 |
| F: | 3.25 | AJ: | 7.25 |
| BE1: | 0.5 in | LQ1: | 6.75 in |
| Center Distance (in): | 4.501 in |
Technical Specifications
| Input HP: | 5 | Gear Type: | Worm |
| Output Diameter (in): | 1.625 in | Style: | A |
| Output RPM: | 35 | Model Code: | 454 |
| Frame Size: | 180TC | Input Diameter (in): | 1.125 in |
| Series Code: | 450 | Ratio: | 50:1 |
| Product Type: | Right Angle | Product Line: | Worm Gear Drive |
| Service Factor: | 1 | Output Shaft Assembly Code: | A |
| Output Key: | 3/8 X 3.28 | Assembly: | 454-A |
| Mounting Style: | C | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 5 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Overhung Load: | 2,200 |
| Series: | Hub City-Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Keyway: | 1/4 x 1/8 | Center Distance (in): | 4.501 |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft Orientation: | LR |
| Ratio Range: | 50:1 | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,200 lb |
| Output Torque Rating (in-lb): | 6356 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798052632 | Weight: | 112.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

