Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 454 15/1 B WR 182TC
Part #:0220-64692
Catalog #:454 15/1 B WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.625 | AK: | 8.5 |
| F: | 3.25 | BE1: | 0.5 in |
| J: | 8.13 in | TAP Depth: | 0.88 in |
| C: | 11.625 in | A: | 4.63 |
| G: | 1.625 | LQ1: | 6.75 in |
| B: | 9.25 | AJ: | 7.25 |
| BF: | 0.53 | Center Distance (in): | 4.501 in |
| O: | 3.9 in | T: | 1.625 |
| N: | 7.25 | BD: | 9 |
| H-Tap size: | 5/8 UNC in | I: | 5.23 in |
| K: | 4.06 in |
Technical Specifications
| Ratio: | 15:1 | Output RPM: | 117 |
| Service Factor: | 1 | Style: | B |
| Model Code: | 454 | Input HP: | 13.7 |
| Input Diameter (in): | 1.125 in | Output Diameter (in): | 1.625 in |
| Product Line: | Worm Gear Drive | Frame Size: | 180TC |
| Series Code: | 450 | Gear Type: | Worm |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 13.7 |
| Center Distance (in): | 4.501 | Input Bore (C Face): | 1.125 |
| Mounting Style: | B | Output Key: | 3/8 X 3.28 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Keyway: | 1/4 x 1/8 |
| Overhung Load: | 2,200 | Assembly: | 454-B |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Series: | Hub City-Worm Gear Reducer |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft Assembly Code: | B |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 6226 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,200 lb |
General Specifications
| UPC: | 662798052663 | Weight: | 112.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

