Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 454 40/1 B WR 182TC
Part #:0220-64695
Catalog #:454 40/1 B WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.75 in | F: | 3.25 |
| BF: | 0.53 | H-Tap size: | 5/8 UNC in |
| A: | 4.63 | N: | 7.25 |
| J: | 8.13 in | T: | 1.625 |
| Center Distance (in): | 4.501 in | G: | 1.625 |
| BD: | 9 | AJ: | 7.25 |
| K: | 4.06 in | I: | 5.23 in |
| O: | 3.9 in | B: | 9.25 |
| C: | 11.625 in | AK: | 8.5 |
| BE1: | 0.5 in | D: | 4.625 |
| TAP Depth: | 0.88 in |
Technical Specifications
| Style: | B | Service Factor: | 1 |
| Frame Size: | 180TC | Input Diameter (in): | 1.125 in |
| Product Type: | Right Angle | Model Code: | 454 |
| Output Diameter (in): | 1.625 in | Series Code: | 450 |
| Input HP: | 6.19 | Gear Type: | Worm |
| Output RPM: | 43.8 | Product Line: | Worm Gear Drive |
| Ratio: | 40:1 | Assembly: | 454-B |
| Keyway: | 1/4 x 1/8 | Output Key: | 3/8 X 3.28 |
| No. of Gear Reductions: | Single | Series: | Hub City-Worm Gear Reducer |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Ratio Range: | 40:1 |
| Mounting Style: | B | Motor Frame Size: | 180TC |
| Center Distance (in): | 4.501 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Shaft Assembly Code: | B | Overhung Load: | 2,200 |
| Input HP @ 1750 RPM: | 6.19 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,200 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 6632 in/lbs |
General Specifications
| UPC: | 662798052694 | Weight: | 112.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

