Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 454 40/1 C WR 182TC
Part #:0220-64702
Catalog #:454 40/1 C WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 7.25 | LQ1: | 6.75 in |
| AJ: | 7.25 | J: | 8.13 in |
| G: | 1.625 | TAP Depth: | 0.88 in |
| T: | 1.625 | K: | 4.06 in |
| A: | 4.63 | BE1: | 0.5 in |
| C: | 11.625 in | D: | 4.625 |
| I: | 5.23 in | Center Distance (in): | 4.501 in |
| O: | 3.9 in | AK: | 8.5 |
| F: | 3.25 | BF: | 0.53 |
| H-Tap size: | 5/8 UNC in | B: | 9.25 |
| BD: | 9 |
Technical Specifications
| Model Code: | 454 | Output RPM: | 43.8 |
| Product Line: | Worm Gear Drive | Service Factor: | 1 |
| Ratio: | 40:1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.625 in | Series Code: | 450 |
| Input HP: | 6.19 | Input Diameter (in): | 1.125 in |
| Gear Type: | Worm | Frame Size: | 180TC |
| Style: | C | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Center Distance (in): | 4.501 | Assembly: | 454-C |
| Series: | Hub City-Worm Gear Reducer | Mounting Style: | C |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | C |
| Keyway: | 1/4 x 1/8 | Overhung Load: | 2,200 |
| Input HP @ 1750 RPM: | 6.19 | Ratio Range: | 40:1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Key: | 3/8 X 3.28 |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 6632 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,200 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798052762 | Weight: | 112.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

