Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 454 15/1 A WR 213TC
Part #:0220-64706
Catalog #:454 15/1 A WR 213TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | D: | 4.625 |
| AK: | 8.5 | G: | 1.625 |
| J: | 8.13 in | B: | 9.25 |
| BD: | 9 | K: | 4.06 in |
| A: | 4.63 | C: | 11.625 in |
| H-Tap size: | 5/8 UNC in | N: | 7.25 |
| BF: | 0.53 | F: | 3.25 |
| TAP Depth: | 0.88 in | LQ1: | 6.75 in |
| O: | 3.9 in | Center Distance (in): | 4.501 in |
| BE1: | 0.5 in | I: | 5.23 in |
| AJ: | 7.25 |
Technical Specifications
| Model Code: | 454 | Frame Size: | 210TC |
| Ratio: | 15:1 | Input Diameter (in): | 1.375 in |
| Style: | A | Gear Type: | Worm |
| Output Diameter (in): | 1.625 in | Series Code: | 450 |
| Output RPM: | 117 | Input HP: | 13.7 |
| Product Line: | Worm Gear Drive | Service Factor: | 1 |
| Product Type: | Right Angle | Overhung Load: | 2,200 |
| Output Shaft Orientation: | LR | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Keyway: | 5/16 x 5/32 |
| Output Key: | 3/8 X 3.28 | Output Shaft Assembly Code: | A |
| Input RPM: | 1,750 | Center Distance (in): | 4.501 |
| Input Bore (C Face): | 1.375 | Series: | Hub City-Worm Gear Reducer |
| Input Keyway (C Face): | 5/16 x 5/32 | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 13.7 | Mounting Style: | A |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Assembly: | 454-A | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,200 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 6226 in/lbs |
General Specifications
| UPC: | 662798052809 | Weight: | 112.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

