Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 454 20/1 A WR 213TC
Part #:0220-64707
Catalog #:454 20/1 A WR 213TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 8.13 in | BE1: | 0.5 in |
| N: | 7.25 | BD: | 9 |
| D: | 4.625 | I: | 5.23 in |
| T: | 1.625 | LQ1: | 6.75 in |
| TAP Depth: | 0.88 in | O: | 3.9 in |
| C: | 11.625 in | G: | 1.625 |
| BF: | 0.53 | H-Tap size: | 5/8 UNC in |
| AJ: | 7.25 | A: | 4.63 |
| K: | 4.06 in | B: | 9.25 |
| F: | 3.25 | Center Distance (in): | 4.501 in |
| AK: | 8.5 |
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Ratio: | 20:1 | Gear Type: | Worm |
| Model Code: | 454 | Input HP: | 11.1 |
| Product Line: | Worm Gear Drive | Style: | A |
| Input Diameter (in): | 1.375 in | Frame Size: | 210TC |
| Service Factor: | 1 | Series Code: | 450 |
| Output Diameter (in): | 1.625 in | Ratio Range: | 20:1 |
| Series: | Hub City-Worm Gear Reducer | Input Keyway (C Face): | 5/16 x 5/32 |
| Input HP @ 1750 RPM: | 11.1 | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.28 | Keyway: | 5/16 x 5/32 |
| Input RPM: | 1,750 | Overhung Load: | 2,200 |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Mounting Style: | A | Input Bore (C Face): | 1.375 |
| Assembly: | 454-A | Output Shaft Orientation: | LR |
| Output Shaft Assembly Code: | A | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.501 | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 6632 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,200 lb |
General Specifications
| UPC: | 662798052816 | Weight: | 112.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

