Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 454 10/1 B WR 213TC
Part #:0220-64712
Catalog #:454 10/1 B WR 213TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 9.25 | N: | 7.25 |
| D: | 4.625 | BF: | 0.53 |
| A: | 4.63 | J: | 8.13 in |
| I: | 5.23 in | LQ1: | 6.75 in |
| TAP Depth: | 0.88 in | C: | 11.625 in |
| G: | 1.625 | K: | 4.06 in |
| Center Distance (in): | 4.501 in | AK: | 8.5 |
| F: | 3.25 | O: | 3.9 in |
| BE1: | 0.5 in | T: | 1.625 |
| AJ: | 7.25 | BD: | 9 |
| H-Tap size: | 5/8 UNC in |
Technical Specifications
| Gear Type: | Worm | Input Diameter (in): | 1.375 in |
| Output RPM: | 175 | Style: | B |
| Ratio: | 10:1 | Product Line: | Worm Gear Drive |
| Input HP: | 18.4 | Frame Size: | 210TC |
| Model Code: | 454 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.625 in |
| Series Code: | 450 | Input HP @ 1750 RPM: | 18.4 |
| Keyway: | 5/16 x 5/32 | Assembly: | 454-B |
| Output Shaft Assembly Code: | B | Series: | Hub City-Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.28 |
| Ratio Range: | 10:1 | Mounting Style: | B |
| Input Style: | C-Face Quill | Overhung Load: | 2,200 |
| Center Distance (in): | 4.501 | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 5/16 x 5/32 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 2,200 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 5772 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798052861 | Weight: | 112.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

