Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 455 50/1 A WR 56C
Part #:0220-64731
Catalog #:455 50/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 450 | Product Type: | Right Angle |
| Product Line: | Worm Gear Drive | Service Factor: | 1.0 |
| Input Diameter (in): | 0.625 in | Input HP: | 5 |
| Gear Type: | Worm | Output RPM: | 35 |
| Frame Size: | 56C | Style: | A |
| Ratio: | 50:1 | Model Code: | 455 |
| Motor Frame Size: | 56C | Center Distance (in): | 4.5 |
| Input Style: | C-Face Quill | Ratio Range: | 50:1 |
| Mounting Style: | A | Keyway: | 3/16 x 3/32 |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 6356 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798053059 | Weight: | 117.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

