Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 455 50/1 A WR 143TC
Part #:0220-64738
Catalog #:455 50/1 A WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | A | Output RPM: | 35 |
| Input HP: | 5 | Product Type: | Right Angle |
| Frame Size: | 140TC | Model Code: | 455 |
| Series Code: | 450 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Ratio: | 50:1 |
| Service Factor: | 1.0 | Product Line: | Worm Gear Drive |
| Mounting Style: | A | Center Distance (in): | 4.5 |
| Ratio Range: | 50:1 | Motor Frame Size: | 140TC |
| Keyway: | 3/16 x 3/32 | Input Style: | C-Face Quill |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 6356 in/lbs |
General Specifications
| UPC: | 662798053127 | Weight: | 117.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

