Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 455 20/1 A WR 213TC
Part #:0220-64749
Catalog #:455 20/1 A WR 213TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 210TC | Model Code: | 455 |
| Gear Type: | Worm | Series Code: | 450 |
| Product Line: | Worm Gear Drive | Product Type: | Right Angle |
| Ratio: | 20:1 | Input Diameter (in): | 1.375 in |
| Service Factor: | 1.0 | Output RPM: | 87.5 |
| Input HP: | 11.1 | Style: | A |
| Mounting Style: | A | Motor Frame Size: | 210TC |
| Center Distance (in): | 4.5 | Ratio Range: | 20:1 |
| Input Style: | C-Face Quill | Keyway: | 5/16 x 5/32 |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 6632 in/lbs |
General Specifications
| UPC: | 662798053233 | Weight: | 117.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

