Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 455 50/1 A WR 213TC
Part #:0220-64752
Catalog #:455 50/1 A WR 213TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 450 | Product Type: | Right Angle |
| Ratio: | 50:1 | Service Factor: | 1.0 |
| Output RPM: | 35 | Gear Type: | Worm |
| Model Code: | 455 | Style: | A |
| Frame Size: | 210TC | Product Line: | Worm Gear Drive |
| Input Diameter (in): | 1.375 in | Input HP: | 5 |
| Center Distance (in): | 4.5 | Mounting Style: | A |
| Motor Frame Size: | 210TC | Input Style: | C-Face Quill |
| Keyway: | 5/16 x 5/32 | Ratio Range: | 50:1 |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 6356 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798053264 | Weight: | 117.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

