Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 456 30/1 L WR 143TC
Part #:0220-64764
Catalog #:456 30/1 L WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.875 in | Product Line: | Worm Gear Drive |
| Ratio: | 30:1 | Style: | L |
| Series Code: | 450 | Gear Type: | Worm |
| Input HP: | 7.72 | Frame Size: | 140TC |
| Product Type: | Right Angle | Service Factor: | 1.0 |
| Output RPM: | 58.3 | Model Code: | 456 |
| Keyway: | 3/16 x 3/32 | Center Distance (in): | 4.5 |
| Input Style: | C-Face Quill | Mounting Style: | L |
| Motor Frame Size: | 140TC | Ratio Range: | 30:1 |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 6429 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798053387 | Weight: | 125.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

