Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 456 15/1 L WR 182TC
Part #:0220-64769
Catalog #:456 15/1 L WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 450 | Product Line: | Worm Gear Drive |
| Output RPM: | 117 | Model Code: | 456 |
| Gear Type: | Worm | Input HP: | 13.7 |
| Ratio: | 15:1 | Product Type: | Right Angle |
| Frame Size: | 180TC | Service Factor: | 1.0 |
| Style: | L | Input Diameter (in): | 1.125 in |
| Keyway: | 1/4 x 1/8 | Mounting Style: | L |
| Ratio Range: | 15:1 | Motor Frame Size: | 180TC |
| Center Distance (in): | 4.5 | Input Style: | C-Face Quill |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 6226 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798053431 | Weight: | 125.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

