Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 456 30/1 L WR 182TC
Part #:0220-64771
Catalog #:456 30/1 L WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 7.72 | Service Factor: | 1.0 |
| Input Diameter (in): | 1.125 in | Product Type: | Right Angle |
| Style: | L | Ratio: | 30:1 |
| Model Code: | 456 | Frame Size: | 180TC |
| Gear Type: | Worm | Product Line: | Worm Gear Drive |
| Output RPM: | 58.3 | Series Code: | 450 |
| Input Style: | C-Face Quill | Center Distance (in): | 4.5 |
| Ratio Range: | 30:1 | Mounting Style: | L |
| Keyway: | 1/4 x 1/8 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | L or R | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6429 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798053455 | Weight: | 125.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

