Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 456 60/1 R WR 182TC
Part #:0220-64802
Catalog #:456 60/1 R WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Product Type: | Right Angle |
| Service Factor: | 1.0 | Style: | R |
| Series Code: | 450 | Ratio: | 60:1 |
| Product Line: | Worm Gear Drive | Output RPM: | 29.2 |
| Model Code: | 456 | Input HP: | 4.03 |
| Input Diameter (in): | 1.125 in | Frame Size: | 180TC |
| Input Style: | C-Face Quill | Mounting Style: | R |
| Keyway: | 1/4 x 1/8 | Center Distance (in): | 4.5 |
| Ratio Range: | 60:1 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | L or R | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 5974 in/lbs |
General Specifications
| UPC: | 662798053769 | Weight: | 125.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

