Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 457 20/1 L WR
Part #:0220-64812
Catalog #:457 20/1 L WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6 | AD: | 3/8 NC X 1.00 DP |
| L: | 8.44 in | B: | 14 |
| O: | 5.5 in | FH: | 5.5 in |
| U: | 1.125 in | AC: | 0.5 |
| J: | 12 in | Hole dia: | 0.6875 in |
| A: | 14 | C: | 11.625 in |
| AM: | 2.32 | F: | 12 |
| M: | 3.21 | V: | 0.81 in |
| Center Distance (in): | 4.501 in | N: | 16.5 |
| I: | 5.23 in | T: | 1.6875 |
Technical Specifications
| Output Diameter (in): | 1.688 in | Model Code: | 457 |
| Product Line: | Worm Gear Drive | Style: | L |
| Input Diameter (in): | 1.125 in | Service Factor: | 1 |
| Ratio: | 20:1 | Output RPM: | 87.5 |
| Series Code: | 450 | Input HP: | 11.1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 4 |
| Overhung Load: | 2,370 | Thrust Rating - output shaft: | 3330 |
| Output Shaft Assembly Code: | L | Assembly: | 457-L |
| Input HP @ 1750 RPM: | 11.1 | Input Style: | Solid Shaft |
| Center Distance (in): | 4.501 | Keyway: | 1/4 x 1/8 |
| Mounting Style: | L | Input Keyway: | 1/4 X 2.50 in |
| Reducer: | Worm - Right Angle | Series: | Hub City-Worm Gear Reducer |
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,370 lb | Output Torque Rating (in-lb): | 6632 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662798053868 | Weight: | 176.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

