Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 521 15/1 A WR
Part #:0220-65101
Catalog #:521 15/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 9.5 in | Center Distance (in): | 5.168 in |
| D: | 5.375 | TAP Depth: | 1 in |
| L: | 9.25 in | A: | 5.06 |
| U: | 1.25 in | H-Tap size: | 5/8 UNC in |
| T: | 1.75 | N: | 7.81 |
| M: | 3.27 | F: | 3.75 |
| C: | 13.167 in | O: | 4.47 in |
| K: | 4.75 in | I: | 5.98 in |
| B: | 10.75 | G: | 1.875 |
Technical Specifications
| Model Code: | 521 | Ratio: | 15:1 |
| Output Diameter (in): | 1.75 in | Service Factor: | 1 |
| Output RPM: | 117 | Input Diameter (in): | 1.25 in |
| Input HP: | 19.2 | Style: | A |
| Product Type: | Right Angle | Series Code: | 520 |
| Gear Type: | Worm | Product Line: | Worm Gear Drive |
| Assembly: | 521-A | Output Shaft Assembly Code: | A |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 19.2 |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Output Shaft Orientation: | LR | Mounting Style: | A |
| Overhung Load: | 2,600 | Center Distance (in): | 5.168 |
| No. of Gear Reductions: | Single | Keyway: | 1/4 x 1/8 |
| Input Keyway: | 1/4 X 2.63 in | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.50 | Series: | Hub City-Worm Gear Reducer |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,600 lb | Output Torque Rating (in-lb): | 8861 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662798055855 | Weight: | 128.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

