Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 521 20/1 A WR
Part #:0220-65102
Catalog #:521 20/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.168 in | L: | 9.25 in |
| O: | 4.47 in | T: | 1.75 |
| J: | 9.5 in | M: | 3.27 |
| U: | 1.25 in | F: | 3.75 |
| A: | 5.06 | N: | 7.81 |
| B: | 10.75 | TAP Depth: | 1 in |
| D: | 5.375 | C: | 13.167 in |
| I: | 5.98 in | H-Tap size: | 5/8 UNC in |
| K: | 4.75 in | G: | 1.875 |
Technical Specifications
| Style: | A | Input Diameter (in): | 1.25 in |
| Output RPM: | 87.5 | Service Factor: | 1 |
| Model Code: | 521 | Output Diameter (in): | 1.75 in |
| Ratio: | 20:1 | Series Code: | 520 |
| Input HP: | 15 | Product Line: | Worm Gear Drive |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 15 | Series: | Hub City-Worm Gear Reducer |
| Output Shaft Assembly Code: | A | Output Key: | 3/8 X 3.50 |
| Reducer: | Worm - Right Angle | Overhung Load: | 2,600 |
| Center Distance (in): | 5.168 | Mounting Style: | A |
| Assembly: | 521-A | Input Keyway: | 1/4 X 2.63 in |
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Output Shaft Orientation: | LR | Input Style: | Solid Shaft |
| Keyway: | 1/4 x 1/8 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 2,600 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 9060 in/lbs |
General Specifications
| UPC: | 662798055862 | Weight: | 128.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

