Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 521 30/1 A WR
Part #:0220-65103
Catalog #:521 30/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.375 | T: | 1.75 |
| N: | 7.81 | B: | 10.75 |
| Center Distance (in): | 5.168 in | M: | 3.27 |
| L: | 9.25 in | TAP Depth: | 1 in |
| A: | 5.06 | C: | 13.167 in |
| J: | 9.5 in | O: | 4.47 in |
| K: | 4.75 in | G: | 1.875 |
| H-Tap size: | 5/8 UNC in | F: | 3.75 |
| U: | 1.25 in | I: | 5.98 in |
Technical Specifications
| Output RPM: | 58.3 | Input Diameter (in): | 1.25 in |
| Ratio: | 30:1 | Product Type: | Right Angle |
| Input HP: | 10.8 | Output Diameter (in): | 1.75 in |
| Gear Type: | Worm | Series Code: | 520 |
| Service Factor: | 1 | Product Line: | Worm Gear Drive |
| Model Code: | 521 | Style: | A |
| Input Keyway: | 1/4 X 2.63 in | Input Style: | Solid Shaft |
| Ratio Range: | 30:1 | Reducer: | Worm - Right Angle |
| Assembly: | 521-A | Keyway: | 1/4 x 1/8 |
| Overhung Load: | 2,600 | Input HP @ 1750 RPM: | 10.8 |
| No. of Gear Reductions: | Single | Mounting Style: | A |
| Series: | Hub City-Worm Gear Reducer | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.50 | Output Shaft Orientation: | LR |
| Center Distance (in): | 5.168 | Output Shaft Assembly Code: | A |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 9174 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,600 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662798055879 | Weight: | 128.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

