Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 521 40/1 A WR
Part #:0220-65104
Catalog #:521 40/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.875 | N: | 7.81 |
| Center Distance (in): | 5.168 in | B: | 10.75 |
| TAP Depth: | 1 in | L: | 9.25 in |
| C: | 13.167 in | A: | 5.06 |
| F: | 3.75 | M: | 3.27 |
| J: | 9.5 in | K: | 4.75 in |
| U: | 1.25 in | H-Tap size: | 5/8 UNC in |
| O: | 4.47 in | I: | 5.98 in |
| T: | 1.75 | D: | 5.375 |
Technical Specifications
| Style: | A | Output Diameter (in): | 1.75 in |
| Product Type: | Right Angle | Service Factor: | 1 |
| Series Code: | 520 | Input HP: | 8.26 |
| Product Line: | Worm Gear Drive | Ratio: | 40:1 |
| Output RPM: | 43.8 | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Model Code: | 521 |
| Keyway: | 1/4 x 1/8 | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | A |
| Input HP @ 1750 RPM: | 8.26 | Output Key: | 3/8 X 3.50 |
| Mounting Style: | A | Input RPM: | 1,750 |
| Series: | Hub City-Worm Gear Reducer | Ratio Range: | 40:1 |
| Assembly: | 521-A | Center Distance (in): | 5.168 |
| Overhung Load: | 2,600 | Output Shaft Orientation: | LR |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 2.63 in |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,600 lb |
| Output Torque Rating (in-lb): | 9077 in/lbs |
General Specifications
| UPC: | 662798055886 | Weight: | 128.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

