Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 521 60/1 A WR
Part #:0220-65106
Catalog #:521 60/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.27 | L: | 9.25 in |
| I: | 5.98 in | J: | 9.5 in |
| B: | 10.75 | O: | 4.47 in |
| D: | 5.375 | F: | 3.75 |
| H-Tap size: | 5/8 UNC in | Center Distance (in): | 5.168 in |
| U: | 1.25 in | A: | 5.06 |
| C: | 13.167 in | G: | 1.875 |
| TAP Depth: | 1 in | N: | 7.81 |
| T: | 1.75 | K: | 4.75 in |
Technical Specifications
| Input HP: | 5.3 | Product Line: | Worm Gear Drive |
| Product Type: | Right Angle | Ratio: | 60:1 |
| Input Diameter (in): | 1.25 in | Model Code: | 521 |
| Style: | A | Gear Type: | Worm |
| Series Code: | 520 | Service Factor: | 1 |
| Output Diameter (in): | 1.75 in | Output RPM: | 29.2 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 5.3 |
| Output Shaft Orientation: | LR | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.50 |
| Mounting Style: | A | Series: | Hub City-Worm Gear Reducer |
| Overhung Load: | 2,600 | Output Shaft Assembly Code: | A |
| Keyway: | 1/4 x 1/8 | Assembly: | 521-A |
| Input Keyway: | 1/4 X 2.63 in | Center Distance (in): | 5.168 |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 8135 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,600 lb |
General Specifications
| UPC: | 662798055909 | Weight: | 128.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

