Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 521 10/1 B WR
Part #:0220-65107
Catalog #:521 10/1 B WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 5.06 | C: | 13.167 in |
| TAP Depth: | 1 in | L: | 9.25 in |
| O: | 4.47 in | B: | 10.75 |
| K: | 4.75 in | D: | 5.375 |
| U: | 1.25 in | T: | 1.75 |
| I: | 5.98 in | N: | 7.81 |
| M: | 3.27 | G: | 1.875 |
| H-Tap size: | 5/8 UNC in | J: | 9.5 in |
| Center Distance (in): | 5.168 in | F: | 3.75 |
Technical Specifications
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Ratio: | 10:1 | Output RPM: | 175 |
| Model Code: | 521 | Style: | B |
| Service Factor: | 1 | Series Code: | 520 |
| Input HP: | 25.9 | Product Type: | Right Angle |
| Product Line: | Worm Gear Drive | Output Diameter (in): | 1.75 in |
| Assembly: | 521-B | Reducer: | Worm - Right Angle |
| Mounting Style: | B | Input Style: | Solid Shaft |
| Output Key: | 3/8 X 3.50 | Ratio Range: | 10:1 |
| Input HP @ 1750 RPM: | 25.9 | Overhung Load: | 2,600 |
| Input Keyway: | 1/4 X 2.63 in | Series: | Hub City-Worm Gear Reducer |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.168 |
| Output Shaft Assembly Code: | B | Input RPM: | 1,750 |
| Keyway: | 1/4 x 1/8 | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 2,600 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 8183 in/lbs |
General Specifications
| UPC: | 662798055916 | Weight: | 128.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

