Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 521 20/1 B WR
Part #:0220-65109
Catalog #:521 20/1 B WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 13.167 in | N: | 7.81 |
| G: | 1.875 | K: | 4.75 in |
| H-Tap size: | 5/8 UNC in | M: | 3.27 |
| F: | 3.75 | I: | 5.98 in |
| B: | 10.75 | A: | 5.06 |
| D: | 5.375 | U: | 1.25 in |
| O: | 4.47 in | L: | 9.25 in |
| J: | 9.5 in | T: | 1.75 |
| Center Distance (in): | 5.168 in | TAP Depth: | 1 in |
Technical Specifications
| Service Factor: | 1 | Input HP: | 15 |
| Output Diameter (in): | 1.75 in | Input Diameter (in): | 1.25 in |
| Model Code: | 521 | Gear Type: | Worm |
| Output RPM: | 87.5 | Style: | B |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Series Code: | 520 | Product Line: | Worm Gear Drive |
| Output Shaft Assembly Code: | B | Center Distance (in): | 5.168 |
| Keyway: | 1/4 x 1/8 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.63 in |
| Input Style: | Solid Shaft | Overhung Load: | 2,600 |
| Series: | Hub City-Worm Gear Reducer | No. of Gear Reductions: | Single |
| Mounting Style: | B | Output Key: | 3/8 X 3.50 |
| Ratio Range: | 20:1 | Assembly: | 521-B |
| Input HP @ 1750 RPM: | 15 | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,600 lb |
| Output Torque Rating (in-lb): | 9060 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662798055930 | Weight: | 128.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

