Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 521 40/1 B WR
Part #:0220-65111
Catalog #:521 40/1 B WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.168 in | J: | 9.5 in |
| I: | 5.98 in | U: | 1.25 in |
| K: | 4.75 in | TAP Depth: | 1 in |
| C: | 13.167 in | F: | 3.75 |
| L: | 9.25 in | D: | 5.375 |
| M: | 3.27 | N: | 7.81 |
| O: | 4.47 in | B: | 10.75 |
| T: | 1.75 | G: | 1.875 |
| H-Tap size: | 5/8 UNC in | A: | 5.06 |
Technical Specifications
| Product Type: | Right Angle | Ratio: | 40:1 |
| Service Factor: | 1 | Output Diameter (in): | 1.75 in |
| Series Code: | 520 | Gear Type: | Worm |
| Model Code: | 521 | Input HP: | 8.26 |
| Product Line: | Worm Gear Drive | Output RPM: | 43.8 |
| Input Diameter (in): | 1.25 in | Style: | B |
| Center Distance (in): | 5.168 | Output Key: | 3/8 X 3.50 |
| Ratio Range: | 40:1 | Output Shaft Assembly Code: | B |
| Overhung Load: | 2,600 | Series: | Hub City-Worm Gear Reducer |
| Input Keyway: | 1/4 X 2.63 in | Input RPM: | 1,750 |
| Mounting Style: | B | Keyway: | 1/4 x 1/8 |
| Assembly: | 521-B | Input HP @ 1750 RPM: | 8.26 |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 9077 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,600 lb |
General Specifications
| UPC: | 662798055954 | Weight: | 128.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

