Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 521 50/1 B WR
Part #:0220-65112
Catalog #:521 50/1 B WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.25 in | T: | 1.75 |
| C: | 13.167 in | I: | 5.98 in |
| G: | 1.875 | K: | 4.75 in |
| N: | 7.81 | TAP Depth: | 1 in |
| O: | 4.47 in | J: | 9.5 in |
| D: | 5.375 | M: | 3.27 |
| Center Distance (in): | 5.168 in | U: | 1.25 in |
| H-Tap size: | 5/8 UNC in | A: | 5.06 |
| B: | 10.75 | F: | 3.75 |
Technical Specifications
| Series Code: | 520 | Input Diameter (in): | 1.25 in |
| Product Line: | Worm Gear Drive | Model Code: | 521 |
| Output RPM: | 35 | Input HP: | 6.53 |
| Ratio: | 50:1 | Output Diameter (in): | 1.75 in |
| Gear Type: | Worm | Product Type: | Right Angle |
| Style: | B | Service Factor: | 1 |
| Input Style: | Solid Shaft | Input Keyway: | 1/4 X 2.63 in |
| Reducer: | Worm - Right Angle | Mounting Style: | B |
| Center Distance (in): | 5.168 | Input HP @ 1750 RPM: | 6.53 |
| Output Key: | 3/8 X 3.50 | Assembly: | 521-B |
| Output Shaft Assembly Code: | B | Series: | Hub City-Worm Gear Reducer |
| No. of Gear Reductions: | Single | Keyway: | 1/4 x 1/8 |
| Input RPM: | 1,750 | Ratio Range: | 50:1 |
| Overhung Load: | 2,600 | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 8669 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,600 lb |
General Specifications
| UPC: | 662798055961 | Weight: | 128.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

