Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 523 30/1 L WR
Part #:0220-65131
Catalog #:523 30/1 L WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 520 | Product Line: | Worm Gear Drive |
| Product Type: | Right Angle | Style: | L |
| Model Code: | 523 | Gear Type: | Worm |
| Input HP: | 10.8 | Output RPM: | 58.3 |
| Service Factor: | 1.0 | Ratio: | 30:1 |
| Input Diameter (in): | 1.25 in | Input Style: | Shaft |
| Mounting Style: | L | Ratio Range: | 30:1 |
| Center Distance (in): | 5.16 | Keyway: | 1/4 x 1/8 |
| Reduction: | Single | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 9174 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798056159 | Weight: | 144.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

