Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 523 10/1 R WR
Part #:0220-65135
Catalog #:523 10/1 R WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | R | Input Diameter (in): | 1.25 in |
| Series Code: | 520 | Product Line: | Worm Gear Drive |
| Output RPM: | 175 | Gear Type: | Worm |
| Input HP: | 25.9 | Model Code: | 523 |
| Ratio: | 10:1 | Service Factor: | 1.0 |
| Product Type: | Right Angle | Keyway: | 1/4 x 1/8 |
| Center Distance (in): | 5.16 | Input Style: | Shaft |
| Mounting Style: | R | Ratio Range: | 10:1 |
| Reduction: | Single | Output Shaft Direction: | L or R |
| Output Torque Rating (in-lb): | 8183 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798056197 | Weight: | 144.00 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN |

