Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 524 10/1 A WR 182TC
Part #:0220-65142
Catalog #:524 10/1 A WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 13.167 in | LQ1: | 7.5 in |
| J: | 9.5 in | T: | 1.75 |
| BE1: | 0.5 in | AK: | 8.5 |
| AJ: | 7.25 | BD: | 9 |
| K: | 4.75 in | N: | 7.81 |
| H-Tap size: | 5/8 UNC in | G: | 1.875 |
| BF: | 0.53 | TAP Depth: | 1 in |
| A: | 5.06 | D: | 5.375 |
| F: | 3.75 | Center Distance (in): | 5.168 in |
| B: | 10.75 | O: | 4.17 in |
| I: | 5.98 in |
Technical Specifications
| Style: | A | Input Diameter (in): | 1.125 in |
| Output RPM: | 175 | Gear Type: | Worm |
| Output Diameter (in): | 1.75 in | Product Line: | Worm Gear Drive |
| Input HP: | 25.9 | Series Code: | 520 |
| Ratio: | 10:1 | Service Factor: | 1 |
| Product Type: | Right Angle | Model Code: | 524 |
| Frame Size: | 180TC | Assembly: | 524-A |
| Mounting Style: | A | Output Shaft Assembly Code: | A |
| Output Shaft Orientation: | LR | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 25.9 | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Series: | Hub City-Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Keyway: | 1/4 x 1/8 |
| No. of Gear Reductions: | Single | Overhung Load: | 2,600 |
| Input Keyway (C Face): | 1/4 x 1/8 | Center Distance (in): | 5.168 |
| Ratio Range: | 10:1 | Output Key: | 3/8 X 3.50 |
| Input Style: | C-Face Quill | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 8183 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,600 lb |
General Specifications
| UPC: | 662798056265 | Weight: | 138.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

