Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 524 40/1 A WR 182TC
Part #:0220-65146
Catalog #:524 40/1 A WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 5.06 | BF: | 0.53 |
| I: | 5.98 in | C: | 13.167 in |
| LQ1: | 7.5 in | AJ: | 7.25 |
| K: | 4.75 in | AK: | 8.5 |
| BE1: | 0.5 in | Center Distance (in): | 5.168 in |
| D: | 5.375 | N: | 7.81 |
| T: | 1.75 | G: | 1.875 |
| H-Tap size: | 5/8 UNC in | BD: | 9 |
| O: | 4.17 in | J: | 9.5 in |
| F: | 3.75 | TAP Depth: | 1 in |
| B: | 10.75 |
Technical Specifications
| Input HP: | 8.26 | Product Type: | Right Angle |
| Frame Size: | 180TC | Service Factor: | 1 |
| Model Code: | 524 | Ratio: | 40:1 |
| Series Code: | 520 | Output Diameter (in): | 1.75 in |
| Style: | A | Product Line: | Worm Gear Drive |
| Gear Type: | Worm | Output RPM: | 43.8 |
| Input Diameter (in): | 1.125 in | Input Keyway (C Face): | 1/4 x 1/8 |
| Keyway: | 1/4 x 1/8 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Series: | Hub City-Worm Gear Reducer |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Ratio Range: | 40:1 | Output Shaft Assembly Code: | A |
| Center Distance (in): | 5.168 | Mounting Style: | A |
| Output Key: | 3/8 X 3.50 | Input HP @ 1750 RPM: | 8.26 |
| Assembly: | 524-A | Overhung Load: | 2,600 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft Orientation: | LR | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 9077 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,600 lb |
General Specifications
| UPC: | 662798056302 | Weight: | 138.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

