Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 524 50/1 A WR 182TC
Part #:0220-65147
Catalog #:524 50/1 A WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AJ: | 7.25 |
| I: | 5.98 in | O: | 4.17 in |
| K: | 4.75 in | BD: | 9 |
| N: | 7.81 | BE1: | 0.5 in |
| C: | 13.167 in | G: | 1.875 |
| T: | 1.75 | F: | 3.75 |
| BF: | 0.53 | H-Tap size: | 5/8 UNC in |
| J: | 9.5 in | LQ1: | 7.5 in |
| TAP Depth: | 1 in | Center Distance (in): | 5.168 in |
| D: | 5.375 | B: | 10.75 |
| A: | 5.06 |
Technical Specifications
| Input HP: | 6.53 | Model Code: | 524 |
| Service Factor: | 1 | Ratio: | 50:1 |
| Product Line: | Worm Gear Drive | Series Code: | 520 |
| Output RPM: | 35 | Output Diameter (in): | 1.75 in |
| Style: | A | Input Diameter (in): | 1.125 in |
| Gear Type: | Worm | Frame Size: | 180TC |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Keyway: | 1/4 x 1/8 | Input HP @ 1750 RPM: | 6.53 |
| Input Bore (C Face): | 1.125 | Series: | Hub City-Worm Gear Reducer |
| Output Key: | 3/8 X 3.50 | Input Keyway (C Face): | 1/4 x 1/8 |
| Overhung Load: | 2,600 | Output Shaft Assembly Code: | A |
| Assembly: | 524-A | Output Shaft Orientation: | LR |
| Mounting Style: | A | Center Distance (in): | 5.168 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,600 lb | Output Torque Rating (in-lb): | 8669 in/lbs |
General Specifications
| UPC: | 662798056319 | Weight: | 138.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

