Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 524 60/1 B WR 182TC
Part #:0220-65155
Catalog #:524 60/1 B WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | BF: | 0.53 |
| H-Tap size: | 5/8 UNC in | I: | 5.98 in |
| BD: | 9 | TAP Depth: | 1 in |
| G: | 1.875 | J: | 9.5 in |
| A: | 5.06 | K: | 4.75 in |
| B: | 10.75 | AJ: | 7.25 |
| BE1: | 0.5 in | N: | 7.81 |
| LQ1: | 7.5 in | O: | 4.17 in |
| F: | 3.75 | AK: | 8.5 |
| C: | 13.167 in | D: | 5.375 |
| Center Distance (in): | 5.168 in |
Technical Specifications
| Gear Type: | Worm | Style: | B |
| Service Factor: | 1 | Output RPM: | 29.2 |
| Output Diameter (in): | 1.75 in | Series Code: | 520 |
| Model Code: | 524 | Product Type: | Right Angle |
| Product Line: | Worm Gear Drive | Ratio: | 60:1 |
| Input Diameter (in): | 1.125 in | Input HP: | 5.3 |
| Frame Size: | 180TC | Output Key: | 3/8 X 3.50 |
| Overhung Load: | 2,600 | Mounting Style: | B |
| Keyway: | 1/4 x 1/8 | Input Keyway (C Face): | 1/4 x 1/8 |
| Input HP @ 1750 RPM: | 5.3 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Assembly: | 524-B |
| Center Distance (in): | 5.168 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Series: | Hub City-Worm Gear Reducer |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | B |
| Ratio Range: | 60:1 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,600 lb | Output Torque Rating (in-lb): | 8135 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798056395 | Weight: | 138.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

