Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 524 20/1 C WR 182TC
Part #:0220-65158
Catalog #:524 20/1 C WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.17 in | G: | 1.875 |
| AK: | 8.5 | D: | 5.375 |
| Center Distance (in): | 5.168 in | B: | 10.75 |
| BD: | 9 | N: | 7.81 |
| BE1: | 0.5 in | I: | 5.98 in |
| BF: | 0.53 | T: | 1.75 |
| LQ1: | 7.5 in | K: | 4.75 in |
| AJ: | 7.25 | C: | 13.167 in |
| A: | 5.06 | J: | 9.5 in |
| F: | 3.75 | TAP Depth: | 1 in |
| H-Tap size: | 5/8 UNC in |
Technical Specifications
| Frame Size: | 180TC | Service Factor: | 1 |
| Style: | C | Gear Type: | Worm |
| Input Diameter (in): | 1.125 in | Output Diameter (in): | 1.75 in |
| Model Code: | 524 | Input HP: | 15 |
| Output RPM: | 87.5 | Product Type: | Right Angle |
| Series Code: | 520 | Product Line: | Worm Gear Drive |
| Ratio: | 20:1 | Series: | Hub City-Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 15 |
| No. of Gear Reductions: | Single | Mounting Style: | C |
| Input Keyway (C Face): | 1/4 x 1/8 | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Center Distance (in): | 5.168 |
| Input Style: | C-Face Quill | Keyway: | 1/4 x 1/8 |
| Output Key: | 3/8 X 3.50 | Assembly: | 524-C |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | C |
| Ratio Range: | 20:1 | Overhung Load: | 2,600 |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 9060 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,600 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798056425 | Weight: | 138.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

