Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 524 50/1 C WR 182TC
Part #:0220-65161
Catalog #:524 50/1 C WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | C: | 13.167 in |
| TAP Depth: | 1 in | AJ: | 7.25 |
| T: | 1.75 | BE1: | 0.5 in |
| LQ1: | 7.5 in | N: | 7.81 |
| Center Distance (in): | 5.168 in | F: | 3.75 |
| J: | 9.5 in | K: | 4.75 in |
| O: | 4.17 in | D: | 5.375 |
| A: | 5.06 | I: | 5.98 in |
| AK: | 8.5 | H-Tap size: | 5/8 UNC in |
| G: | 1.875 | B: | 10.75 |
| BD: | 9 |
Technical Specifications
| Output Diameter (in): | 1.75 in | Service Factor: | 1 |
| Frame Size: | 180TC | Product Line: | Worm Gear Drive |
| Product Type: | Right Angle | Style: | C |
| Output RPM: | 35 | Gear Type: | Worm |
| Ratio: | 50:1 | Series Code: | 520 |
| Model Code: | 524 | Input HP: | 6.53 |
| Input Diameter (in): | 1.125 in | Keyway: | 1/4 x 1/8 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Overhung Load: | 2,600 | No. of Gear Reductions: | Single |
| Assembly: | 524-C | Output Key: | 3/8 X 3.50 |
| Input Keyway (C Face): | 1/4 x 1/8 | Input HP @ 1750 RPM: | 6.53 |
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| Series: | Hub City-Worm Gear Reducer | Center Distance (in): | 5.168 |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | C |
| Input Style: | C-Face Quill | Mounting Style: | C |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 8669 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,600 lb |
General Specifications
| UPC: | 662798056456 | Weight: | 138.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

