Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 524 15/1 A WR 213TC
Part #:0220-65164
Catalog #:524 15/1 A WR 213TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | D: | 5.375 |
| O: | 4.17 in | B: | 10.75 |
| BD: | 9 | Center Distance (in): | 5.168 in |
| LQ1: | 7.5 in | N: | 7.81 |
| F: | 3.75 | TAP Depth: | 1 in |
| I: | 5.98 in | K: | 4.75 in |
| J: | 9.5 in | BF: | 0.53 |
| H-Tap size: | 5/8 UNC in | BE1: | 0.5 in |
| T: | 1.75 | AK: | 8.5 |
| G: | 1.875 | C: | 13.167 in |
| A: | 5.06 |
Technical Specifications
| Output Diameter (in): | 1.75 in | Series Code: | 520 |
| Input HP: | 19.2 | Gear Type: | Worm |
| Product Type: | Right Angle | Frame Size: | 210TC |
| Output RPM: | 117 | Product Line: | Worm Gear Drive |
| Ratio: | 15:1 | Service Factor: | 1 |
| Model Code: | 524 | Style: | A |
| Input Diameter (in): | 1.375 in | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.50 | Input Bore (C Face): | 1.375 |
| Reducer: | Worm - Right Angle | Keyway: | 5/16 x 5/32 |
| Mounting Style: | A | Input Keyway (C Face): | 5/16 x 5/32 |
| Center Distance (in): | 5.168 | Output Shaft Assembly Code: | A |
| Assembly: | 524-A | Series: | Hub City-Worm Gear Reducer |
| Motor Frame Size: | 210TC | Output Shaft Orientation: | LR |
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Input Style: | C-Face Quill | Overhung Load: | 2,600 |
| Input HP @ 1750 RPM: | 19.2 | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 8861 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,600 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662798056487 | Weight: | 138.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

