Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 524 40/1 A WR 213TC
Part #:0220-65167
Catalog #:524 40/1 A WR 213TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 9.5 in | A: | 5.06 |
| Center Distance (in): | 5.168 in | F: | 3.75 |
| C: | 13.167 in | AK: | 8.5 |
| B: | 10.75 | K: | 4.75 in |
| G: | 1.875 | T: | 1.75 |
| TAP Depth: | 1 in | BD: | 9 |
| N: | 7.81 | O: | 4.17 in |
| H-Tap size: | 5/8 UNC in | BE1: | 0.5 in |
| I: | 5.98 in | BF: | 0.53 |
| AJ: | 7.25 | LQ1: | 7.5 in |
| D: | 5.375 |
Technical Specifications
| Gear Type: | Worm | Frame Size: | 210TC |
| Product Type: | Right Angle | Input HP: | 8.26 |
| Output RPM: | 43.8 | Output Diameter (in): | 1.75 in |
| Product Line: | Worm Gear Drive | Model Code: | 524 |
| Input Diameter (in): | 1.375 in | Ratio: | 40:1 |
| Series Code: | 520 | Service Factor: | 1 |
| Style: | A | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 8.26 | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | A |
| Reducer: | Worm - Right Angle | Assembly: | 524-A |
| Output Shaft Orientation: | LR | Mounting Style: | A |
| Output Key: | 3/8 X 3.50 | Center Distance (in): | 5.168 |
| Input Style: | C-Face Quill | Series: | Hub City-Worm Gear Reducer |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 x 5/32 |
| Keyway: | 5/16 x 5/32 | Input Bore (C Face): | 1.375 |
| Overhung Load: | 2,600 | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 2,600 lb | Output Torque Rating (in-lb): | 9077 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662798056517 | Weight: | 138.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

